here to learn more." />
 

APC Power Saving Back-UPS 750 Technical Specifications

Back-UPS

APC Power Saving Back-UPS 750
BE750G
Email Technical Specifications Printer Friendly   Download Product Spec Sheet
Back-UPS Back-UPS
More Images

The Back-UPS BE750G provides a variety of energy efficient features that make it the greenest battery backup in its class. Click here to learn more. Click here to learn more.

Includes: USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
450 Watts / 750 VA
Max Configurable Power
450 Watts / 750 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(5) NEMA 5-15R (Battery Backup) NEMA 5-15R
(5) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.52 meters
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Energy Use/Efficiency

Load Efficiency
25% 96.3%
50% 98.0%
75% 98.5%
100% 98.7%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault

Surge Protection and Filtering

Surge energy rating
354 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

Maximum Height
90.00 mm
Maximum Width
180.00 mm
Maximum Depth
363.00 mm
Net Weight
4.80 KG
Shipping Weight
5.70 KG
Shipping Height
128.00 mm
Shipping Width
235.00 mm
Shipping Depth
465.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
472 mm
Master Carton Weight
12.00 KG
Color
Black
SCC Codes
1073130425660 8
Units per Pallet
48.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
47.00 BTU/hr

Conformance

Regulatory Approvals
California (CEC) Battery Charger, ENERGY STAR (USA), FCC Part 15 Class B, FCC Part 68, NOM, UL 1778
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.