BE750G

Back-UPS ES
APC Power Saving Back-UPS ES, 10 outlet, 750VA, 120V

BE750G
More Images

The Back-UPS ES now incorporates a variety of features to make it the "greenest" battery backup in its class. Click here to find out more.

Includes: CD with software, USB cable, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
450 Watts / 750 VA
Max Configurable Power
450 Watts / 750 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60Hz +/- 3 Hz
Waveform Type
Stepped approximation to a sinewave
Output Connections
(5) NEMA 5-15R (Battery Backup)
(5) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
11.8 minutes (225 Watts)
Typical Backup Time
at Full Load
2.5 minutes (450 Watts)
Runtime Chart

Energy Use/Efficiency

Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection,Cable modem / Video protection

Physical

Maximum Height
88.00 mm
Maximum Width
180.00 mm
Maximum Depth
343.00 mm
Net Weight
4.70 KG
Shipping Weight
5.70 KG
Shipping Height
151.00 mm
Shipping Width
258.00 mm
Shipping Depth
452.00 mm
Master Carton Units
2.00
Master Carton Weight
12.40 KG
Color
Black
SCC Codes
1073130425660 8
Units per Pallet
72.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
47.00 BTU/hr

Conformance

Regulatory Approvals
FCC Part 15 Class B,FCC Part 68,NOM,UL 1778
Standard Warranty
3 years repair or replace
Environmental Compliance
RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.