|
You are here:
|
Product Category |
APC Back-UPS ES USB 750VA w/TEL & COAX 120V
Output
Output Power Capacity
450 Watts
/ 750 VA
Max Configurable Power
450 Watts
/ 750 VA
Nominal Output Voltage
120V
Topology
Standby
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/ISDN/10-100 Base-T protection, Cable modem / Video protection
Physical
Maximum Height
124.00 mm
Maximum Width
295.00 mm
Maximum Depth
215.00 mm
Net Weight
8.68 KG
Shipping Weight
9.00 KG
Shipping Height
225.00 mm
Shipping Width
351.00 mm
Shipping Depth
315.00 mm
Master Carton Units
2.00
Master Carton Weight
41.80 lbs.
Color
Charcoal
SCC Codes
1073130422136 1
Units per Pallet
60.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
47.00 BTU/hr
Conformance
Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class B, FCC Part 68, NOM, UL 1778, UL 497A, UL 497B, UL 498
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||