APC ES 725VA Battery Backup, 100V, Japan Technical Specifications

APC ES

APC ES 725VA Battery Backup, 100V, Japan
BE725JP
DISCONTINUED : recommended replacement product BE750G-JP
Email Technical Specifications Printer Friendly
Locate a Partner
APC ES
More Images

APC APC ES,450 Watts /725 VA,Input 100V /Output 100V

Includes: CD with software, USB cable, User Guide in Japanese

Output

Output Power Capacity
450 Watts / 725 VA
Max Configurable Power
450 Watts / 725 VA
Nominal Output Voltage
100V
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R
(4) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
100V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
90 - 110V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
540 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/ISDN/10-100 Base-T protection, Co-axial Video / Cable protection

Physical

Maximum Height
102.00 mm
Maximum Width
284.00 mm
Maximum Depth
182.00 mm
Net Weight
7.36 KG
Shipping Weight
8.00 KG
Shipping Height
191.00 mm
Shipping Width
353.00 mm
Shipping Depth
257.00 mm
Master Carton Units
2.00
Color
Charcoal
SCC Codes
1073130426778 9
Units per Pallet
80.00
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
45.00 dBA

Conformance

Regulatory Approvals
TUV, TUV-C, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.