BE725BB
DISCONTINUED

Back-UPS ES
Back-UPS ES 725 Broadband

BE725BB
More Images

APC Back-UPS ES, 450 Watts / 725 VA,Input 120V / Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual

Runtime Chart

Output

Output Power Capacity
450 Watts / 725 VA
Max Configurable Power
450 Watts / 725 VA
Nominal Output Voltage
120V
Output Connections
(4) NEMA 5-15R (Battery Backup)
(4) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
98 - 132V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Typical Backup Time
at Half Load
14.0 minutes (225 Watts)
Typical Backup Time
at Full Load
4.3 minutes (450 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection,Co-axial Video / Cable protection

Physical

Maximum Height
4.00 inches (102 mm)
Maximum Width
11.00 inches (279 mm)
Maximum Depth
7.10 inches (180 mm)
Net Weight
16.20 lbs. (7.36 kg)
Shipping Weight
17.60 lbs. (8.00 kg)
Shipping Height
7.50 inches (191 mm)
Shipping Width
13.90 inches (353 mm)
Shipping Depth
10.10 inches (257 mm)
Master Carton Units
2.00
Color
Charcoal
Units per Pallet
80.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-10000 feet (0-3000 meters)
Audible noise at 1 meter from surface of unit
0.00 dBA

Conformance

Regulatory Approvals
cUL Listed,FCC Part 15 Class B,FCC Part 68,UL 1778,UL Listed
Standard Warranty
3 years repair or replace
Equipment protection policy
Lifetime : $50000
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.