Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BE650R-CN
Price * :  $79.99

Back-UPS ES
APC BACK-UPS ES 8 Outlet 650VA 120V CANADA

BE650R-CN
More Images

APC Back-UPS ES, 390 Watts / 650 VA,Input 120V / Output 120V

Includes: CD with software, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
390 Watts / 650 VA
Max Configurable Power
390 Watts / 650 VA
Nominal Output Voltage
120V
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup)
(4) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
12.8 minutes (195 Watts)
Typical Backup Time
at Full Load
3.1 minutes (390 Watts)
Runtime Chart

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection

Physical

Maximum Height
3.78 inches (96 mm)
Maximum Width
11.14 inches (283 mm)
Maximum Depth
7.10 inches (180 mm)
Net Weight
15.62 lbs. (7.10 kg)
Shipping Weight
18.00 lbs. (8.18 kg)
Shipping Height
5.28 inches (134 mm)
Shipping Width
15.32 inches (389 mm)
Shipping Depth
9.02 inches (229 mm)
Master Carton Units
2.00
Master Carton Weight
37.00 lbs.
Color
Charcoal
SCC Codes
1073130422738 7

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
5 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
5 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
15.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed,FCC Part 15 Class B,FCC Part 68,NOM,UL 1778,UL 497A,UL 498
Standard Warranty
3 years repair or replace
Equipment protection policy
Lifetime : $75000
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.