APC Back-UPS 650

Back-UPS

APC Back-UPS 650
BE650G
DISCONTINUED : recommended replacement product BE650G1
Email Technical Specifications Printer Friendly
Back-UPS Back-UPS
More Images

APC Back-UPS,390 Watts /650 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, USB cable, User Manual

Output

Output Power Capacity
390 Watts / 650 VA
Max Configurable Power
390 Watts / 650 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R
(4) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V
Maximum Input Current
12A
Input Breaker Capacity
15.0  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
375 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-45 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)

Physical

Maximum Height
89.00 mm
Maximum Width
320.00 mm
Maximum Depth
178.00 mm
Net Weight
6.50 KG
Shipping Weight
7.20 KG
Shipping Height
148.00 mm
Shipping Width
445.00 mm
Shipping Depth
259.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
465 mm
Master Carton Weight
16.00 KG
Color
Charcoal
SCC Codes
1073130425652 3
Units per Pallet
80.00
# of Layers per Pallet
4
# of Units per Layer per Pallet
20

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
15.00 BTU/hr

Conformance

Regulatory Approvals
FCC Part 15 Class B, FCC Part 68, TUV, UL 1778
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.