|
You are here:
|
Product Category |
APC Back-UPS ES USB 650VA w/TEL & COAX 120V
Output
Output Power Capacity
390 Watts
/ 650 VA
Max Configurable Power
390 Watts
/ 650 VA
Nominal Output Voltage
120V
Topology
Standby
Output Connections
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Surge Protection and Filtering
Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection, Co-axial Video / Cable protection
Physical
Maximum Height
102.00 mm
Maximum Width
279.00 mm
Maximum Depth
180.00 mm
Net Weight
7.36 KG
Shipping Weight
7.80 KG
Shipping Height
191.00 mm
Shipping Width
352.00 mm
Shipping Depth
259.00 mm
Master Carton Units
2.00
Master Carton Weight
35.60 lbs.
Color
Charcoal
SCC Codes
1073130422134 7
Units per Pallet
80.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
37.00 BTU/hr
Conformance
Regulatory Approvals
cUL Listed, CSA, FCC Part 15 Class B, FCC Part 68, NOM, UL 1778, UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||