APC Back-UPS 600VA, 120V/230V, Brazil Technical Specifications

Back-UPS

APC Back-UPS 600VA, 120V/230V, Brazil
BE600-BR
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS
More Images

APC Back-UPS,360 Watts /600 VA,Input 120V, 230V /Output 120V, Interface Port USB

Includes: CD with software, USB cable, User Manual

Output

Output Power Capacity
360 Watts / 600 VA
Max Configurable Power
360 Watts / 600 VA
Nominal Output Voltage
120V
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(6) Brazilian 2P+T (Battery Backup)

Input

Nominal Input Voltage
120V, 230V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
94 - 140 / 190 - 240V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
530 Joules
Filtering
--
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)

Physical

Maximum Height
102.00 mm
Maximum Width
280.00 mm
Maximum Depth
187.00 mm
Net Weight
7.36 KG
Shipping Weight
8.00 KG
Shipping Height
191.00 mm
Shipping Width
353.00 mm
Shipping Depth
257.00 mm
Master Carton Units
2.00
Master Carton Weight
18.00 KG
Color
Charcoal
SCC Codes
1073130418864 0
Units per Pallet
60.00
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
0-9000 meters
Audible noise at 1 meter from surface of unit
40.00 dBA

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.