APC ES 550VA Battery Backup, 100V Technical Specifications

APC ES

APC ES 550VA Battery Backup, 100V
BE550G-JP
Email Technical Specifications Printer Friendly
Locate a Partner
APC ES
More Images

APC APC ES,330 Watts /550 VA,Input 100V /Output 100V, Interface Port Optional Simple Signalling RS232 cable, USB

Includes: CD with software, Telephone Cable, USB cable, User Guide in Japanese

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
330 Watts / 550 VA
Max Configurable Power
330 Watts / 550 VA
Nominal Output Voltage
100V
Output Frequency (sync to mains)
--
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R
(4) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
100V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.52 meters
Maximum Input Current
12A
Input Breaker Capacity
15  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
24 hour(s)
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
Optional Simple Signalling RS232 cable, USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
680 Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)

Physical

Maximum Height
88.00 mm
Maximum Width
180.00 mm
Maximum Depth
282.00 mm
Net Weight
5.40 KG
Shipping Weight
6.40 KG
Shipping Height
135.00 mm
Shipping Width
242.00 mm
Shipping Depth
400.00 mm
Master Carton Units
2.00
Master Carton Weight
13.80 KG
Color
Black
SCC Codes
1073130427510 4
Units per Pallet
100.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
TUV, VCCI Class B
Standard Warranty
2 years (Japan only)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.