|
You are here:
|
Product Category |
APC Power-Saving Back-UPS ES 8 Outlet 550VA 230V CEE 7/7
Output
Output Power Capacity
330 Watts
/ 550 VA
Max Configurable Power
330 Watts
/ 0 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 63 Hz
Other Output Voltages
220
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
Output Voltage Tolerance
+/- 5% static and 100% load step
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Input Connections
Cord Length
1.83 meters
Input voltage range for main operations
180 - 266V
Maximum Input Current
10A
Input Breaker Capacity
10.0 A
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Surge Protection and Filtering
Surge energy rating
310 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)
Physical
Maximum Height
89.00 mm
Maximum Width
224.00 mm
Maximum Depth
311.00 mm
Net Weight
6.02 KG
Shipping Weight
6.93 KG
Shipping Height
127.00 mm
Shipping Width
279.00 mm
Shipping Depth
400.00 mm
Master Carton Units
2.00
Master Carton Weight
14.55 KG
Color
Black
SCC Codes
1073130427166 3
Units per Pallet
64.00
# of Layers per Pallet
4
# of Units per Layer per Pallet
20
Pallet Weight
559.09 KG
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-9000 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
40.00 dBA
Conformance
Regulatory Approvals
CE
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
||||||||||||||||