Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BE550-FR

Back-UPS ES
APC Back-UPS ES 550VA 230V French/English

APC Back-UPS ES, 330 Watts / 550 VA,Input 230V / Output 230V

Includes: User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
330 Watts / 550 VA
Max Configurable Power
330 Watts / 550 VA
Nominal Output Voltage
230V
Output Connections
(4) French/Belgian (Battery Backup)
(4) French/Belgian (Surge Protection)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Input Connections
French/Belgian
Cord Length
6 feet (1.83 meters)
Maximum Input Current
10A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-45 Modem/Fax/DSL/10-100 Base-T protection

Physical

Maximum Height
3.39 inches (86 mm)
Maximum Width
9.06 inches (230 mm)
Maximum Depth
11.22 inches (285 mm)
Net Weight
14.08 lbs. (6.40 kg)
Shipping Weight
15.18 lbs. (6.90 kg)
Shipping Height
5.20 inches (132 mm)
Shipping Width
11.81 inches (300 mm)
Shipping Depth
14.41 inches (366 mm)
Master Carton Units
2.00
Master Carton Weight
31.24 lbs. (14.20 kg)
Color
Charcoal
SCC Codes
1073130423344 9
Units per Pallet
72.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-50000 feet (0-15000 meters)
Storage Temperature
32 - 104 °F (0 - 40 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
CE
Standard Warranty
3 years repair or replace
Equipment protection policy
Lifetime : 100000 Euro
Environmental Compliance
RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.