APC Back-UPS ES 525VA Russia Technical Specifications

Back-UPS

APC Back-UPS ES 525VA Russia
BE525-RS
DISCONTINUED : recommended replacement product BX650CI-RS
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS
More Images

APC Back-UPS,300 Watts /525 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, USB

Includes: CD with software, USB cable, User Manual

Output

Output Power Capacity
300 Watts / 525 VA
Max Configurable Power
300 Watts / 525 VA
Nominal Output Voltage
230V
Topology
Line Interactive
Waveform Type
Stepped approximation to a sinewave
Output Connections
(1) Schuko CEE 7 (Surge Protection) Schuko CEE 7
(3) Schuko CEE 7 (Battery Backup) Schuko CEE 7

Input

Nominal Input Voltage
230V
Input Frequency
50 Hz +/- 3 Hz
Input Connections
Russian
Cord Length
1.83 meters
Input voltage range for main operations
160 - 280V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
5 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 84.2%
50% 91.1%
75% 93.5%
100% 94.5%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
180 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)

Physical

Maximum Height
121.00 mm
Maximum Width
285.00 mm
Maximum Depth
197.00 mm
Net Weight
7.32 KG
Shipping Weight
7.91 KG
Shipping Height
155.00 mm
Shipping Width
415.00 mm
Shipping Depth
255.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
17 inches
Master Carton Weight
16.50 KG
Color
Charcoal
SCC Codes
1073130420518 7
Units per Pallet
36.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
2.64 BTU/hr

Conformance

Regulatory Approvals
GOST
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.