Back-UPS ES 500

Back-UPS ES

Back-UPS ES 500
BE500U
DISCONTINUED
Email Technical Specifications Printer Friendly
Back-UPS ES
More Images

APC Back-UPS ES,300 Watts /500 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual, Wall-mounting template

Manuals and Warranties

Title
Type
Size
Back-UPS 120 V (Sheet)
Safety Guide for APC 120V Products ( Updated:  17-Apr-2009 )
PDF
18 KB

Agency Approvals

Title
Type
Size
cTUVus certificate for Back-UPS ES 350VA/500VA/550AV
UL 1778:1994; UL 1449:2000 R2.05; CSA C22.2 No.107.1-01 ( Updated:  22-Oct-2012 )
PDF
685 KB
cULus certificate for BACK-UPS ES 300VA/500VA/550VA 120V
UL NRTL Certification for BE350C, BE350R, BE350U, BE350U-CN, BE350UX276, BE500C, BE500JP, BE500R, BE500TW, BE500U, BE500U-CN, BE500UX500, BE550R ( Updated:  10-Apr-2008 )
PDF
51 KB
FCC part 15 approval for BACK-UPS ES 500VA 120V
FCC Part 15 Certificate of Approval for BE500U and BE500TW ( Updated:  22-Oct-2012 )
PDF
363 KB