Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BE500TW

Back-UPS ES
Back-UPS ES 500VA Taiwan

BE500TW
More Images

APC Back-UPS ES, 300 Watts / 500 VA,Input 120V / Output 120V, Interface Port USB

Includes: CD with software, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
48 hour(s)
Replacement Battery
Typical Backup Time
at Half Load
15.7 minutes (150 Watts)
Typical Backup Time
at Full Load
4.7 minutes (300 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Data Line Protection
RJ-11 Modem/Fax protection

Physical

Maximum Height
3.30 inches (84 mm)
Maximum Width
10.90 inches (277 mm)
Maximum Depth
6.90 inches (175 mm)
Net Weight
13.20 lbs. (6.00 kg)
Shipping Weight
14.73 lbs. (6.70 kg)
Shipping Height
4.70 inches (119 mm)
Shipping Width
15.00 inches (381 mm)
Shipping Depth
8.90 inches (226 mm)
Color
Charcoal
Units per Pallet
120.00

Environmental

Audible noise at 1 meter from surface of unit
0.00 dBA

Conformance

Regulatory Approvals
cUL Listed,UL Listed
Standard Warranty
2 years repair or replace
Equipment protection policy
Lifetime : $50000
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.