APC BACK-UPS ES 8 Outlet 500VA 120V

Back-UPS ES

APC BACK-UPS ES 8 Outlet 500VA 120V
BE500R
DISCONTINUED
Email Technical Specifications Printer Friendly
Back-UPS ES
More Images

APC Back-UPS ES,300 Watts /500 VA,Input 120V /Output 120V, Interface Port USB

Includes: CD with software, Free trial software, USB cable, User Manual, Wall-mounting template

Output

Output Power Capacity
300 Watts / 500 VA
Max Configurable Power
300 Watts / 500 VA
Nominal Output Voltage
120V
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) NEMA 5-15R (Battery Backup) NEMA 5-15R
(4) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
24 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
86.00 mm
Maximum Width
277.00 mm
Maximum Depth
180.00 mm
Net Weight
6.00 KG
Shipping Weight
6.50 KG
Shipping Height
119.00 mm
Shipping Width
381.00 mm
Shipping Depth
226.00 mm
Master Carton Units
2.00
Master Carton Weight
29.00 lbs.
Color
Charcoal
SCC Codes
1073130422709 7
Units per Pallet
100.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
16.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, FCC Part 15 Class B, FCC Part 68, NOM, UL 1778, UL 497A, UL 498
Standard Warranty
3 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.