APC Back-UPS 400, 230V, France Technical Specifications

Back-UPS

APC Back-UPS 400, 230V, France
BE400-FR
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS
More Images

APC Back-UPS,240 Watts /400 VA,Input 230V /Output 230V

Includes: User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
240 Watts / 400 VA
Max Configurable Power
240 Watts / 400 VA
Nominal Output Voltage
230V
Output Frequency (sync to mains)
47 - 63 Hz
Crest Factor
3 : 1
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(4) French/Belgian (Battery Backup)
(4) French/Belgian (Surge Protection)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz
Input Connections
French/Belgian
Cord Length
1.83 meters
Input voltage range for main operations
180 - 266V
Maximum Input Current
10A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 97.6%
50% 98.2%
75% 98.4%
100% 98.6%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)

Physical

Maximum Height
86.00 mm
Maximum Width
230.00 mm
Maximum Depth
285.00 mm
Net Weight
5.40 KG
Shipping Weight
5.40 KG
Shipping Height
132.00 mm
Shipping Width
300.00 mm
Shipping Depth
366.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
380 mm
Master Carton Weight
12.20 KG
Color
Charcoal
SCC Codes
1073130423337 1
Units per Pallet
48.00
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
45.00 dBA
Online Thermal Dissipation
30.00 BTU/hr

Conformance

Regulatory Approvals
CE
Standard Warranty
2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.