Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
BE350U
DISCONTINUED

Back-UPS ES
Back-UPS ES 350

BE350U
More Images

APC Back-UPS ES, 200 Watts / 350 VA,Input 120V / Output 120V, Interface Port USB

Includes: CD with software, Cord management straps, Free trial of anti-virus : firewall : email privacy : system recovery and online backup software, USB cable, User Manual, Wall-mounting template

Output

Output Power Capacity
200 Watts / 350 VA
Max Configurable Power
200 Watts / 350 VA
Nominal Output Voltage
120V
Output Connections
(3) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 1Hz
Input Connections
NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with On Line : On Battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
84.00 mm
Maximum Width
277.00 mm
Maximum Depth
175.00 mm
Net Weight
4.18 KG
Shipping Weight
4.88 KG
Shipping Height
119.00 mm
Shipping Width
381.00 mm
Shipping Depth
226.00 mm
Master Carton Units
2.00
Master Carton Weight
21.50 lbs.
Color
Charcoal
Units per Pallet
120.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Audible noise at 1 meter from surface of unit
40.00 dBA

Conformance

Regulatory Approvals
cUL Listed,UL Listed
Standard Warranty
2 years repair or replace
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.