BE350G
Price * :  $49.99

Back-UPS ES
APC Back-UPS ES, 6 outlet 350VA, 120V, without auto shutdown software

APC's Back-UPSĀ® ES series is now "greener" than ever. The ES 350 utilizes an ultra-efficient design that consumes less power during normal operation than any other battery backup in its class, saving you money on your electricity bill. It's also RoHS compliant, which means its manufacture and ultimate disposal is easier on the environment. Even the packaging has been carefully selected to minimize energy use in it's creation, and to maximize the use of recycled materials. Coupled with all the standard features of the Back-UPS ES series, the ES 350 is the best value for home and home office computers.

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
200 Watts / 350 VA
Max Configurable Power
200 Watts / 350 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
60 Hz
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)

Input

Nominal Input Voltage
120V
Input Frequency
60 Hz +/- 1 Hz
Input Connections
NEMA 5-15P
Cord Length
5 feet (1.52 meters)
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
3.50 inches (89 mm)
Maximum Width
6.25 inches (159 mm)
Maximum Depth
11.00 inches (279 mm)
Net Weight
8.00 lbs. (3.64 kg)
Shipping Weight
9.60 lbs. (4.36 kg)
Shipping Height
5.00 inches (127 mm)
Shipping Width
7.75 inches (197 mm)
Shipping Depth
14.25 inches (362 mm)
Master Carton Units
2.00
Master Carton Weight
17.50 lbs. (7.95 kg)
Color
Charcoal
SCC Codes
1073130425890 9
Units per Pallet
120.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
5 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
5 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
14.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed,FCC Part 15 Class B,FCC Part 68,NOM,UL 1778,UL 497A,UL 498
Standard Warranty
3 years repair or replace
Equipment protection policy
Lifetime : $75000
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.