APC Back-UPS 350, 120V, without auto-shutdown software Technical Specifications

Back-UPS

APC Back-UPS 350, 120V, without auto-shutdown software
BE350G
Email Technical Specifications Printer Friendly
Locate a Partner
Download Product Spec Sheet
Back-UPS Back-UPS
More Images

APC Back-UPS,200 Watts /350 VA,Input 120V /Output 120V

Includes: User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
200 Watts / 350 VA
Max Configurable Power
200 Watts / 350 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(3) NEMA 5-15R (Battery Backup) NEMA 5-15R
(3) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.52 meters
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
16 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
This graph is based on actual measured runtime data. All measurements were taken with new, fully charged batteries and a balanced resistive load (PF = 1.0). Actual runtimes may vary from the values of this graph. Actual runtimes are dependent on several variables including battery age, battery charge level, environmental conditions and characteristics of the connected load.

Energy Use/Efficiency

Load Efficiency
25% 96.2%
50% 98.0%
75% 98.6%
100% 98.8%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit of data measured in accordance with the ENERGY STAR Program Requirements Product Specification for Uninterruptible Power Supplies (UPSs) - Eligibility Criteria Version 1.0. All measurements taken in normal mode(s), at typical environmental conditions, with 120V/60Hz electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
365 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ45 10/100 Base-T Ethernet protection

Physical

Maximum Height
88.00 mm
Maximum Width
160.00 mm
Maximum Depth
288.00 mm
Net Weight
4.10 KG
Shipping Weight
4.60 KG
Shipping Height
128.00 mm
Shipping Width
203.00 mm
Shipping Depth
371.00 mm
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
383 mm
Master Carton Weight
9.60 KG
Color
Charcoal
SCC Codes
1073130425890 9
Units per Pallet
72.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA
Online Thermal Dissipation
14.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, California (CEC) Battery Charger, ENERGY STAR (USA), FCC Part 15 Class B, FCC Part 68, NOM, UL 1778, UL 497A, UL 498
Standard Warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.