APC Surge Protector + Battery Backup 325VA 120V LAM Technical Specifications

Back-UPS ES

APC Surge Protector + Battery Backup 325VA 120V LAM
BE325-LM
DISCONTINUED : recommended replacement product BE350G-LM
Email Technical Specifications Printer Friendly
Locate a Partner

APC Back-UPS ES,185 Watts /325 VA,Input 120V /Output 120V

Includes: User Manual

Output

Output Power Capacity
185 Watts / 325 VA
Max Configurable Power
185 Watts / 325 VA
Nominal Output Voltage
120V
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) NEMA 5-15R (Battery Backup) NEMA 5-15R
(2) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
88 - 148V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
12 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
320 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)

Physical

Maximum Height
255.00 mm
Maximum Width
104.00 mm
Maximum Depth
117.00 mm
Net Weight
4.00 KG
Shipping Weight
4.15 KG
Shipping Height
381.00 mm
Shipping Width
184.00 mm
Shipping Depth
127.00 mm
Master Carton Units
1.00
Master Carton Weight
34.00 lbs.
Color
Charcoal
SCC Codes
1073130422535 2
Units per Pallet
160.00
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
45.00 dBA

Conformance

Regulatory Approvals
cUL Listed, DOC/Industry Cananda, FCC Part 15 Class B, FCC Part 68, NOM, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.