APC ES 325VA Battery Backup and Surge Protector, 100V

APC ES

APC ES 325VA Battery Backup and Surge Protector, 100V
BE325-JP
Email Technical Specifications Printer Friendly
APC ES
More Images

APC APC ES,185 Watts /325 VA,Input 100V /Output 100V

Includes: User Guide in Japanese

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
185 Watts / 325 VA
Max Configurable Power
185 Watts / 325 VA
Nominal Output Voltage
100V
Output Frequency (sync to mains)
47 - 63 Hz
Crest Factor
--
Topology
Standby
Waveform Type
Stepped approximation to a sinewave
Output Connections
(2) NEMA 5-15R (Battery Backup) NEMA 5-15R
(2) NEMA 5-15R (Surge Protection) NEMA 5-15R

Input

Nominal Input Voltage
100V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Input voltage range for main operations
87 - 113V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
24 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
800 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line)

Physical

Maximum Height
255.00 mm
Maximum Width
104.00 mm
Maximum Depth
117.00 mm
Net Weight
3.68 KG
Shipping Weight
3.82 KG
Shipping Height
381.00 mm
Shipping Width
184.00 mm
Shipping Depth
127.00 mm
Master Carton Units
4.00
Master Carton Weight
15.41 KG
Color
Charcoal
SCC Codes
10731304 0
Units per Pallet
160.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
45.00 dBA

Conformance

Regulatory Approvals
TUV, TUV-C, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.