Fixed Shelf 250lbs/114kg Beige Technical Specifications

Mounting Hardware

Fixed Shelf 250lbs/114kg Beige
AR8122
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Mounting Hardware
More Images

Fixed shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

Includes: Installation guide, Mounting Hardware

Physical

Net Weight
7.73 KG
Maximum Width
470.00 mm
Maximum Depth
660.00 mm
Shipping Weight
10.00 KG
Shipping Height
549.00 mm
Shipping Width
549.00 mm
Shipping Depth
89.00 mm
Weight Capacity (static load)
113.64 KG
Minimum Mounting Depth
660.00 mm
Maximum Mounting Depth
826.00 mm
Rack Height
1U
Color
Beige

Conformance

Standard Warranty
2 years repair or replace
Standards
EIA-310-D

Sustainable Offer Status