Vertical Cable Containment Brackets, NetShelter VX Technical Specifications

Cable Management

Vertical Cable Containment Brackets, NetShelter VX
AR8116BLK
Email Technical Specifications Printer Friendly
Locate a Partner
Cable Management
More Images

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

Includes: 4 Flat brackets, Installation guide, Mounting Hardware, Qty 4 C brackets

Standard Lead Time: While Supplies Last

Physical

Net Weight
0.68 KG
Maximum Height
44.00 mm
Maximum Width
178.00 mm
Maximum Depth
51.00 mm
Shipping Weight
1.36 KG
Shipping Height
48.00 mm
Shipping Width
232.00 mm
Shipping Depth
165.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status