Vertical Cable Organizer, Center Rear Mount, NetShelter SX

Cable Management

Vertical Cable Organizer, Center Rear Mount, NetShelter SX
AR7505
Email Technical Specifications Printer Friendly
Cable Management
More Images

Cable management accessory to facilitate rear cable management within an enclosure or a rack. Helps to eliminate cable stress and maintain a neat, organized cable layout. Works in both 42U and 48U racks.

Includes: Installation guide

Standard Lead Time: Usually in Stock

Physical

Net Weight
0.45 KG
Maximum Height
1880.00 mm
Maximum Width
76.00 mm
Maximum Depth
76.00 mm
Shipping Weight
3.90 KG
Shipping Height
1105.00 mm
Shipping Width
203.00 mm
Shipping Depth
305.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant