AR201

Open Frame Racks
NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black

AR201

Open racks for easy access to IT equipment and cabling.

Includes: Qty 24 #12-24 x 0.5 inch pilot screws, User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
11.82 KG
Maximum Height
2121.00 mm
Maximum Width
513.00 mm
Maximum Depth
376.00 mm
Shipping Weight
13.64 KG
Shipping Height
2184.00 mm
Weight Capacity (static load)
340.91 KG
Rack Height
45U
Color
Black
Vertical Posts
3 gauge

Conformance

Regulatory Approvals
UL Listed
Standard Warranty
2 years repair or replace
Standards
EIA-310-E