NetShelter WX 13U w/Threaded Hole Vertical Mounting Rail Vented Front Door Black

Specialty Enclosures

NetShelter WX 13U w/Threaded Hole Vertical Mounting Rail Vented Front Door Black
AR100HD
Email Technical Specifications Printer Friendly
Specialty Enclosures Specialty Enclosures
More Images

IT enclosures designed for specific environments and applications

Includes: Key(s), User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Physical

Net Weight
42.73 KG
Maximum Height
663.00 mm
Maximum Width
584.00 mm
Maximum Depth
631.00 mm
Shipping Weight
52.28 KG
Shipping Height
838.00 mm
Shipping Width
686.00 mm
Shipping Depth
775.00 mm
Weight Capacity (static load)
90.91 KG
Minimum Mounting Depth
240.00 mm
Rack Height
13U
Rack Width
19"
Color
Black
Vertical Posts
16 gauge
Front Door
16 gauge
Rear Door
13 gauge
Roof
18 gauge
EIA Mounting Rails
16 gauge
Side Panels
18 gauge

Conformance

Standard Warranty
5 year repair or replace
Standards
EIA-310-E

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs