APC WW 10KVA Isolation Transformer Technical Specifications

Step-Down Transformer

APC WW 10KVA Isolation Transformer
APTF10KW01
Email Technical Specifications Printer Friendly
Locate a Partner
Step-Down Transformer Step-Down Transformer
More Images

APC Step-Down Transformer, Input: 208V, 230V, 240V, Input Connections: Hard Wire 3-wire (2PH + G), Hard Wire 3 wire (1PH+N+G), Output: 120V, 208V, 230V, 240V, Output Connections: Hard Wire 3-wire (2PH + G),Hard Wire 3-wire (H N + G)

Includes: Documentation CD, Hardwire panel, Installation guide, Mounting Hardware, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V, 208V, 230V, 240V
Maximum Total Current Draw per Phase
60A
Output Connections
(1) Hard Wire 3-wire (2PH + G)
(1) Hard Wire 3-wire (H N + G)

Input

Nominal Input Voltage
208V, 230V, 240V
Input Frequency
45 - 65 Hz
Input Connections
Hard Wire 3-wire (2PH + G)
Hard Wire 3 wire (1PH+N+G)
Maximum Line Current per phase
60A
Maximum Input Current per phase
60A
Load Capacity
10 kVA

Physical

Net Weight
100.00 KG
Maximum Height
175.00 mm
Maximum Width
432.00 mm
Maximum Depth
749.00 mm
Shipping Weight
125.00 KG
Shipping Height
406.00 mm
Shipping Width
600.00 mm
Shipping Depth
1000.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status