APC Replacement Battery Cartridge #110 Technical Specifications

Replacement Battery Cartridges

APC Replacement Battery Cartridge #110
APCRBC110
Email Technical Specifications Printer Friendly  
Replacement Battery Cartridges
More Images

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
84
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1

Physical

Net Weight
2.50 KG
Maximum Height
105.00 mm
Maximum Width
151.00 mm
Maximum Depth
65.00 mm
Shipping Weight
2.95 KG
Shipping Width
175.00 mm
Shipping Height
89.00 mm
Shipping Depth
213.00 mm
Color
Black
Units per Pallet
240.00
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
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs