APCRBC109
Price * :  $79.99

APC Replacement Battery Cartridge #109

APCRBC109
More Images

Includes: All required connectors, Battery recycling guide, Installation guide, Reusable packaging

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
9
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
RBC™ Quantity
1
Battery blocks per string
2

Physical

Net Weight
12.28 lbs. (5.58 kg)
Maximum Height
4.10 inches (104 mm)
Maximum Width
5.95 inches (151 mm)
Maximum Depth
5.18 inches (132 mm)
Shipping Weight
13.50 lbs. (6.14 kg)
Shipping Width
9.00 inches (229 mm)
Shipping Height
12.00 inches (305 mm)
Shipping Depth
4.00 inches (102 mm)
Color
Charcoal

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
32 - 104 °F (0 - 40 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-10000 feet (0-3000 meters)

Conformance

Standard Warranty
1 year repair or replace
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.