AP9926
Price * :  $759.00

Battery Management
APC Battery Management Harness - 50ft

AP9926

Smart-charging and remote battery management for stationary batteries.

Includes: User Manual

Standard Lead Time: Usually Ships within 4 Weeks

Physical

Net Weight
19.00 lbs. (8.64 kg)
Maximum Height
19.00 inches (483 mm)
Maximum Width
10.50 inches (267 mm)
Maximum Depth
5.25 inches (133 mm)
Shipping Weight
20.00 lbs. (9.09 kg)
Shipping Height
20.00 inches (508 mm)
Shipping Width
12.00 inches (305 mm)
Shipping Depth
6.00 inches (152 mm)
Cord Length
50 feet (15.24 meters)

Conformance

*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.