AP9924
Price * :  £259.99

Battery Management
APC Battery Management Harness - 5 ft

AP9924

Smart-charging and remote battery management for stationary batteries.

Includes: User Manual

Standard Lead Time: Usually Ships within 4 Weeks

Physical

Net Weight
0.68 KG
Maximum Height
330.00 mm
Maximum Width
216.00 mm
Maximum Depth
76.00 mm
Shipping Weight
0.91 KG
Shipping Height
356.00 mm
Shipping Width
254.00 mm
Shipping Depth
152.00 mm
Cord Length
1.52 meters

Conformance

*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.