Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
AP9896
Price * :  £29.99

Power Cords
Power Cord, C19 to L6-30P, 2.4m

AP9896
More Images

APC Power Cords , Input Connections: NEMA L6-30P , Cord Length: 8 feet ( 2.44 meters ) , Output Connections: IEC 320 C19

Standard Lead Time: Usually in Stock

Output

Output Connections
(1) IEC 320 C19

Input

Input Connections
NEMA L6-30P
Cord Length
2.44 meters
Number of Power Cords
1

Physical

Net Weight
0.62 KG
Shipping Weight
0.74 KG
Shipping Height
102.00 mm
Shipping Width
298.00 mm
Shipping Depth
76.00 mm
Color
Black
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.