Power Cord, C19 to C14, 2.0m

Power Cords

Power Cord, C19 to C14, 2.0m
AP9878
Email Technical Specifications Printer Friendly
Power Cords
More Images

APC Power Cords, Input Connections: IEC-320 C14, Cord Length:6.5 feet ( 1.98 meters ), Output Connections: IEC 320 C19

Standard Lead Time: Usually in Stock

Output

Maximum Total Current Draw per Phase
10A
Output Connections
(1) IEC 320 C19 IEC 320 C19

Input

Input Connections
IEC-320 C14
Cord Length
1.98 meters
Number of Power Cords
1
Maximum Line Current per phase
10A

Physical

Net Weight
0.28 KG
Shipping Weight
0.36 KG
Shipping Height
305.00 mm
Shipping Width
102.00 mm
Shipping Depth
102.00 mm
Color
Black

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant