Power Cord, C19 to L6-20P, 3.7m Technical Specifications

Power Cords

Power Cord, C19 to L6-20P, 3.7m
AP9871
Email Technical Specifications Printer Friendly
Locate a Partner
Power Cords
More Images

APC Power Cords, Input Connections: NEMA L6-20P, Cord Length:12 feet ( 3.66 meters ), Output Connections: IEC 320 C19

Standard Lead Time: Usually in Stock

Output

Maximum Total Current Draw per Phase
16A
Output Connections
(1) IEC 320 C19 IEC 320 C19
Overload Protection
No

Input

Input Frequency
50/60 Hz
Input Connections
NEMA L6-20P NEMA L6-20P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Line Current per phase
16A
Maximum Input Current per phase
16A

Physical

Net Weight
1.00 KG
Maximum Height
64.00 mm
Maximum Width
102.00 mm
Maximum Depth
292.00 mm
Shipping Weight
1.10 KG
Shipping Height
102.00 mm
Shipping Width
102.00 mm
Shipping Depth
305.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status