|
You are here:
|
Product Category |
Power Cord, C13 to C14, 2.5m
Output
Maximum Total Current Draw per Phase
10A
Output Connections
Overload Protection
No
Input
Input Frequency
50/60 Hz
Input Connections
Cord Length
2.5 meters
Number of Power Cords
1
Acceptable Input Voltage
90-250 VAC
Maximum Line Current per phase
10A
Maximum Input Current per phase
10A
Physical
Net Weight
0.23 KG
Maximum Height
38.00 mm
Maximum Width
76.00 mm
Maximum Depth
203.00 mm
Shipping Weight
0.30 KG
Shipping Height
51.00 mm
Shipping Width
102.00 mm
Shipping Depth
203.00 mm
Color
Black
Units per Pallet
600.00
Environmental
Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, UL Listed, VDE
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
|||||||||||||