AP9827
Price * :  $34.99

Interface Cables
Simple Signaling UPS Cable - USB to RJ45

Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.00 lbs. (0.46 kg)
Shipping Weight
1.00 lbs. (0.46 kg)
Shipping Height
9.00 inches (229 mm)
Shipping Width
4.00 inches (102 mm)
Shipping Depth
2.00 inches (51 mm)
Cord Length
6 feet (1.83 meters)

Environmental

Operating Environment
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.