UPS Network Management Card 2 with Environmental Monitoring Schneider Technical Specifications

UPS Network Management Cards

UPS Network Management Card 2 with Environmental Monitoring Schneider
AP9631CH
Email Technical Specifications Printer Friendly
Locate a Partner
UPS Network Management Cards UPS Network Management Cards
More Images

Remote monitoring and control of an individual UPS by connecting it directly to the network.

Includes: CD with software, Temperature Sensor, User Manual

Standard Lead Time: Usually in Stock

Communications & Management

Protocols
HTTP, HTTPS, IPv4, IPv6, NTP, SMTP, SNMP v1, SNMP v2c, SNMP v3, SSH V1, SSH V2, SSL, TCP/IP, Telnet
Network Interface Connections
RJ-45 10/100 Base-T
Authentication
Radius

Physical

Net Weight
0.09 KG
Maximum Height
38.00 mm
Maximum Width
121.00 mm
Maximum Depth
114.00 mm
Shipping Weight
0.34 KG
Shipping Height
51.00 mm
Shipping Width
235.00 mm
Shipping Depth
159.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-5 - 45 °C
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
AS/NZS 3548 (C-Tick) Class A, BSMI, EN 55022 Class A, EN 55024, FCC Part 15 Class A, GOST, ICES-003, VCCI Class A
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
Other Environmental Compliance
China RoHS