|
You are here:
|
Product Category |
APC Step-Down Transformer RM 2U 208V IN 120V OUT w/L5-20 Receptacles
Output
Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
20A
Output Connections
Overload Protection
Yes
Input
Nominal Input Voltage
208V
Input Frequency
60 Hz +/- 3 Hz
Input Connections
Cord Length
0.61 meters
Number of Power Cords
1
Maximum Input Current per phase
26A
Load Capacity
5000 VA
Physical
Net Weight
43.18 KG
Maximum Height
89.00 mm
Maximum Width
445.00 mm
Maximum Depth
610.00 mm
Shipping Weight
50.00 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
953.00 mm
Color
Black
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
CSA, UL 1778, UL Listed
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
|||||||||||||