APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles Technical Specifications

Step-Down Transformer

APC Step-Down Transformer RM 2U 208V IN 120V OUT; w/5-20 Receptacles
AP9626
Email Technical Specifications Printer Friendly
Locate a Partner
Step-Down Transformer Step-Down Transformer
More Images

APC Step-Down Transformer, Input: 208V, Input Connections: NEMA L6-30P, Output: 120V, Output Connections: NEMA 5-20R

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
24A
Output Connections
(12) NEMA 5-20R NEMA 5-20R
Always on Outlets
12

Input

Nominal Input Voltage
208V
Input Connections
NEMA L6-30P NEMA L6-30P
Number of Power Cords
1
Acceptable Input Voltage
208 VAC
Maximum Line Current per phase
24A
Maximum Input Current per phase
30A
Load Capacity
5000 VA

Physical

Net Weight
43.18 KG
Maximum Height
89.00 mm
Maximum Width
445.00 mm
Maximum Depth
610.00 mm
Shipping Weight
50.00 KG
Shipping Height
254.00 mm
Shipping Width
622.00 mm
Shipping Depth
953.00 mm
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
CSA, OSHPD, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs