|
You are here:
|
Product Category |
NETWORK MANAGEMENT CARD EX
Communications & Management
Protocols
HTTP, HTTPS, SMTP, SNMP, SSL, TCP/IP, Telnet, WAP
Network Interface Connections
RJ-45 10/100 Base-T
Physical
Net Weight
0.14 KG
Maximum Height
37.00 mm
Maximum Width
115.00 mm
Maximum Depth
122.00 mm
Shipping Weight
0.91 KG
Shipping Height
50.00 mm
Shipping Width
165.00 mm
Shipping Depth
230.00 mm
Color
Black
Units per Pallet
672.00
Environmental
Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
BSMI, C-tick, CE, EN 55022 Class A, EN 55024, FCC Part 15 Class A, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
Other Environmental Compliance
China RoHS
|
||||||||||