NETWORK MANAGEMENT CARD EX

UPS Network Management Cards

NETWORK MANAGEMENT CARD EX
AP9617
DISCONTINUED : recommended replacement product AP9630
Email Technical Specifications Printer Friendly
UPS Network Management Cards
More Images

Remote monitoring and control of an individual UPS by connecting it directly to the network.

Includes: CD with software, User Manual

Communications & Management

Protocols
HTTP, HTTPS, SMTP, SNMP, SSL, TCP/IP, Telnet, WAP
Network Interface Connections
RJ-45 10/100 Base-T

Physical

Net Weight
0.14 KG
Maximum Height
37.00 mm
Maximum Width
115.00 mm
Maximum Depth
122.00 mm
Shipping Weight
0.91 KG
Shipping Height
50.00 mm
Shipping Width
165.00 mm
Shipping Depth
230.00 mm
Color
Black
Units per Pallet
672.00

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
BSMI, C-tick, CE, EN 55022 Class A, EN 55024, FCC Part 15 Class A, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Battery
Other Environmental Compliance
China RoHS