APC SmartSlot Triple Chassis Black

Additional Management Cards and Options

APC SmartSlot Triple Chassis Black
AP9604BLK
Email Technical Specifications Printer Friendly
Additional Management Cards and Options Additional Management Cards and Options
More Images

Options that provide additional monitoring and control functionality

Includes: DB9-DB9 cable, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.91 KG
Maximum Height
44.00 mm
Maximum Width
432.00 mm
Maximum Depth
165.00 mm
Shipping Weight
2.41 KG
Shipping Height
64.00 mm
Shipping Width
457.00 mm
Shipping Depth
248.00 mm
Color
Black
Units per Pallet
100.00
Mount Positions
Front

Environmental

Operating Environment
0 - 45 °C
Storage Temperature
-15 - 65 °C
Operating Relative Humidity
0 - 95%
Storage Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
C-tick, CE, DOC/Industry Cananda, EN 55022 Class A, EN 55024, EN 55082, FCC Part 15 Class A, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs