AP9572
Price * :  $209.99

Basic Rack PDU
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13

AP9572AP9572
More Images

APC Basic Rack PDU , Input: 200V, 208V, 230V , Input Connections: IEC-320 C20 , Cord Length: 8.2 feet ( 2.5 meters ) , Output: 120V, 208V, 230V , Output Connections: IEC 320 C13

Includes: Rack Mounting brackets, Toolless Mounting Kit, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V,208V,230V
Maximum Total Current Draw per Phase
16A
Output Connections
(15) IEC 320 C13
Always on Outlets
15

Input

Nominal Input Voltage
200V,208V,230V
Input Frequency
50/60 Hz
Input Connections
IEC-320 C20
Cord Length
8.2 feet (2.50 meters)
Number of Power Cords
1
Maximum Line Current per phase
16A
Maximum Input Current per phase
16A
Load Capacity
3680 VA

Physical

Net Weight
4.40 lbs. (2.00 kg)
Maximum Height
24.40 inches (620 mm)
Maximum Width
1.75 inches (44 mm)
Maximum Depth
1.75 inches (44 mm)
Shipping Weight
6.00 lbs. (2.73 kg)
Shipping Height
25.13 inches (638 mm)
Shipping Width
6.63 inches (168 mm)
Shipping Depth
5.75 inches (146 mm)
Color
Black

Environmental

Operating Environment
32 - 113 °F (0 - 45 °C)
Operating Relative Humidity
5 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
-13 - 149 °F (-25 - 65 °C)
Storage Relative Humidity
5 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
cUL Listed,CE,CSA,Queensland Australia,UL 60950,UL Listed,VDE
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.