Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 Technical Specifications

Basic Rack PDU

Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15
AP9567
Email Technical Specifications Printer Friendly
Locate a Partner
Basic Rack PDU
More Images

APC Basic Rack PDU, Input: 100V, 120V, Input Connections: NEMA 5-15P, Cord Length:12 feet ( 3.66 meters ), Output: 100V, 120V, Output Connections: NEMA 5-15R

Includes: Installation guide, Rack Mounting brackets, Toolless Mounting Kit

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
100V, 120V
Maximum Total Current Draw per Phase
15A
Output Connections
(14) NEMA 5-15R NEMA 5-15R
Overload Protection
Yes

Input

Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
12A
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
100-125 VAC
Maximum Input Current per phase
15A
Load Capacity
1800 VA

Physical

Net Weight
2.18 KG
Maximum Height
610.00 mm
Maximum Width
44.00 mm
Maximum Depth
44.00 mm
Shipping Weight
2.92 KG
Shipping Height
648.00 mm
Shipping Width
178.00 mm
Shipping Depth
152.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, METI Denan, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs