AP9563
Price * :  $139.99

Basic Rack PDU
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; 5-20P

AP9563
More Images

APC Basic Rack PDU , Input: 100V, 120V , Input Connections: NEMA 5-20P , Cord Length: 12 feet ( 3.66 meters ) , Output: 120V , Output Connections: NEMA 5-20R

Includes: Installation guide, Rack Mounting brackets

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
20A
Output Connections
(10) NEMA 5-20R

Input

Nominal Input Voltage
100V,120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
NEMA 5-20P
Cord Length
12 feet (3.66 meters)
Number of Power Cords
1
Maximum Input Current per phase
20A
Load Capacity
2400 VA

Physical

Net Weight
5.50 lbs. (2.50 kg)
Maximum Height
1.75 inches (44 mm)
Maximum Width
17.60 inches (447 mm)
Maximum Depth
2.25 inches (57 mm)
Shipping Weight
8.00 lbs. (3.64 kg)
Shipping Height
2.75 inches (70 mm)
Shipping Width
18.25 inches (464 mm)
Shipping Depth
9.00 inches (229 mm)
Color
Black

Environmental

Operating Environment
23 - 113 °F (-5 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
-13 - 149 °F (-25 - 65 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
cUL Recognized,CSA,UL 1363,UL Recognized
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.