AP9562

Basic Rack PDU
Rack PDU, Basic, 1U, 15A, 120V, (10)5-15

AP9562

APC Basic Rack PDU , Input: 100V, 120V , Input Connections: NEMA 5-15P , Cord Length: 12 feet ( 3.66 meters ) , Output: 120V , Output Connections: NEMA 5-15R

Includes: Installation guide, Rack Mounting brackets

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
15A
Output Connections
(10) NEMA 5-15R

Input

Nominal Input Voltage
100V,120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
12A
Input Connections
NEMA 5-15P
Cord Length
3.66 meters
Number of Power Cords
1
Maximum Input Current per phase
15A
Load Capacity
1800 VA

Physical

Net Weight
2.50 KG
Maximum Height
44.00 mm
Maximum Width
447.00 mm
Maximum Depth
57.00 mm
Shipping Weight
3.64 KG
Shipping Height
70.00 mm
Shipping Width
464.00 mm
Shipping Depth
229.00 mm
Color
Black

Environmental

Operating Environment
-5 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Recognized,CSA,GOST,METI Denan,UL 1363,UL Recognized
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS