Rack PDU, Basic, 1U, 30A, 120V, (10)5-20

Basic Rack PDU

Rack PDU, Basic, 1U, 30A, 120V, (10)5-20
AP9560
Email Technical Specifications Printer Friendly
Basic Rack PDU
More Images

APC Basic Rack PDU, Input: 100V, 120V, Input Connections: NEMA L5-30P, Cord Length:12 feet ( 3.66 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
24A
Output Connections
(10) NEMA 5-20R NEMA 5-20R
Overload Protection
Yes

Input

Nominal Input Voltage
100V, 120V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
24A
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
90-132 VAC
Maximum Line Current per phase
24A
Maximum Input Current per phase
30A
Load Capacity
2880 VA

Physical

Net Weight
2.50 KG
Maximum Height
44.00 mm
Maximum Width
447.00 mm
Maximum Depth
57.00 mm
Shipping Weight
3.64 KG
Shipping Height
152.00 mm
Shipping Width
486.00 mm
Shipping Depth
177.00 mm
Color
Black

Environmental

Operating Environment
-15 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, UL 60950, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs