AP9555
DISCONTINUED

Basic Rack PDU
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; 5-20P

AP9555

APC Basic Rack PDU , Input: 120V , Input Connections: NEMA 5-20P , Cord Length: 12 feet ( 3.66 meters ) , Output: 120V , Output Connections: NEMA 5-15R

Includes: Rack Mounting brackets, User Manual

Output

Nominal Output Voltage
120V
Maximum Total Current Draw per Phase
20A
Output Connections
(11) NEMA 5-15R
Always on Outlets
11
Overload Protection
Yes

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-20P
Cord Length
3.66 meters
Number of Power Cords
1
Acceptable Input Voltage
90-132 VAC
Maximum Line Current per phase
20A
Maximum Input Current per phase
20A
Load Capacity
2400 VA
Overload Capacity (at nominal rated input V)
20

Physical

Net Weight
2.14 KG
Maximum Height
44.00 mm
Maximum Width
432.00 mm
Maximum Depth
102.00 mm
Shipping Weight
2.68 KG
Shipping Height
70.00 mm
Shipping Width
483.00 mm
Shipping Depth
343.00 mm
Color
Black
Units per Pallet
100.00

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Recognized,CSA,UL 1363,UL Recognized
Standard Warranty
2 years repair or replace