APC Netbotz Rack Access PX - HID Technical Specifications

NetBotz Access Control

APC Netbotz Rack Access PX - HID
AP9361
Email Technical Specifications Printer Friendly
Locate a Partner
NetBotz Access Control NetBotz Access Control
More Images

Network appliances enabling remote and local access control for your NetShelter SX enclosures.

Includes: Cable tie holders, Cat 5 ethernet cable, Door sensor, Hook-and-Loop fastening strap, Installation guide, Lock handles, Power cord retainer, Proximity reader, Rack Mounting brackets, RJ45 Cable

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.00 KG
Maximum Height
44.00 mm
Maximum Width
432.00 mm
Maximum Depth
44.00 mm
Shipping Weight
3.70 KG
Shipping Height
67.00 mm
Shipping Width
451.00 mm
Shipping Depth
225.00 mm
Rack Height
1U
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
VCCI Class B
Standard Warranty
2 years repair or replace

Sustainable Offer Status